![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0118200.jpg?ref=97ED5784B0)
Item number: 01.18.100
2 Variants
piSAVE® onoff with small hysteresis
Login or create account to access all our content and features!
Variants
- 01.18.100
- 01.18.200
Features
- Independent pneumatic air-saving device for vacuum pumps.
- Adjustable vacuum controlled 2/2 NO valve.
- Available with large hysteresis for object handling and small hysteresis for process applications.
- The Vacustat is recommended for vacuum pumps in non-leaking systems.
- The vacuum pump must be fitted with a non-return valve.
General
Material
Al , CuZn , Nitrile (NBR) , PA , SS
Temperature
32 - 140 °F
Weight, min.
3.63 oz
Dimension
Height
3.51 in
Length
0.65 in
Width
1.73 in
Performance
Feed pressure, max. (@ vacuum connection)
87 psi
Feed pressure, optimum
24.65 - 101.5 psi
Pneumatic data
Flow (@ P1=6 bar and ∆p=0.5 bar)
15.47 scfm
Life span
10000000 cycles
Valve function (2/2)
NO
Signal function
Hysteresis
3.5 ±2.5 psi
Signal range
4.43 -inHg
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Brochures
PDF
Certificates
PDF