Item number: 1045
24 Variants
Vacuum Check Valve VT-1H COAX®, NPT threads, Ball joint, Left hand connection
Login or create account to access all our content and features!
Variants
- X1050
- X1046
- X1045
- X1050RH
- X1046RH
- X1045RH
- X6016
- X6022
- X6019
- X6016RH
- X6022RH
- X6019RH
- 1050
- 1046
- 1045
- 1050RH
- 1046RH
- 1045RH
- 6016
- 6022
- 6019
- 6016RH
- 6022RH
- 6019RH
Features
- Two-stage COAX® cartridge MINI Pi12-2 integrated.
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.
Automotive
- Bodysides & framing
- Closures - hemming stations – inner & outer assembly
- Glass assembly & installation
Glass
General
Material
Al , Ceramic , CuZn , Nitrile (NBR) , PA , PP , SS , Steel
Noise level
66 - 68 dBA
Temperature
14 - 176 °F
Weight
12.52 - 14.073 oz
Performance
Feed pressure ()
36.25 - 79.75 psi
Pneumatic data
Vacuum flow, range, max.
1.44 scfm
Life span ()
10000000 cycles
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
45.53 | 0.93 | 1.44 | 1.27 | 0.93 | 0.57 | 0.4 | 0.3 | 0.21 | 0.13 | 0.064 | 0 | 26.58 |
58 | 1.12 | 1.4 | 1.27 | 1.1 | 0.83 | 0.51 | 0.25 | 0.21 | 0.13 | 0.042 | 0 | 24.81 |
24.65 | 0.61 | 1.21 | 0.85 | 0.47 | 0.32 | 0.15 | 0 | 0 | 0 | 0 | 0 | 14.47 |
87 | 1.59 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
31.9 | 0.72 | 1.36 | 1.017 | 0.61 | 0.42 | 0.3 | 0.17 | 0.042 | 0 | 0 | 0 | 18.9 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF