Item number: piSAFE® - VSV
piSAFE® - Vacuum Safety Valve
piSAFE® VSV is a safety unit to be used with a separate vacuum pump. It contains a unique vacuum safety non-return valve (VSV) that maintains the vacuum level i...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Functionality exactly like piSAFE® but without integrated vacuum pump unit.
- Compatible with any central vacuum system for sealed applications that demand an extra level of safety.
- Comes with two possible release quick functions: Blow-Off (BO) check valve or Atmospheric Quick Release (AQR) check valve, normally closed (NC), to save energy.
- The release functions are easily interchangeable.
- Can be attached to the piSAFE® quick-connect mounting bracket without the need of any tools.
- Completely silicone-free product.