![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/28525_mfe-frontimage.png?ref=CECFAD0A13)
Item number: Multi Function Ejector - MFE
Multi Function Ejector - MFE
Multi Functional Ejector (MFE) is a compact stackable vacuum pump with proven durability. The air driven, single stage ejector comes with integrated controls su...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Compact robust design with ejector body in aluminum.
- Built-in energy saving function.
- Built-in vacuum holding valve for secure handling of heavy objects.
- Stackable on multiple manifolds.
- Dust and water resistant, class IP65.
- Push buttons and LEDs for visual indication and easy programming.