Suggestions

Categories

Products

Content

Item number: P3010_CU

P3010 CU

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • Integrated Control Unit (CU) with electric valves for vacuum on-off and blow-off control.
  • Mechanical valve for blow-off flow adjustment.
  • Slim, compact, configurable and modular design.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

Plastics

    General

    Material
    Al , Nitrile (NBR) , PA , PMMA , SS
    Noise level
    66 - 68 dBA
    Temperature
    32 - 122 °F
    Weight
    8.32 - 11.15 oz

    Electrical data

    Current, consumption (nominal)
    60 mA
    Humidity, max.
    90 % RH
    Ripple, max.
    1 V_rms
    Safety classification
    IP65 [NEMA 4]
    Supply voltage
    22 - 28 VDC
    Supply voltage, nominal
    24 VDC

    Performance

    Feed pressure, max.
    101.5 psi

    Pneumatic data

    Vacuum flow, range (blow-off)
    0 - 15.89 scfm
    Valve function
    NC
    Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
    psiscfm0258111417202326-inHg
    72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
    871.143.0721.671.120.890.640.340.230.170.021027.46
    870.932.841.551.170.740.490.360.280.170022.15
    871.673.392.121.0590.870.760.590.360.110.021024.51
    46.40.932.971.270.930.570.40.30.210.130.064026.58

    Dimensional drawings

    This activity requires login. Please login or register to receive the full benefits of piab.com.

    Datasheet

    PDF

    Manuals

    PDF

    Certificates

    PDF
    PDF
    PDF

    White papers

    PDF

    Compare products

    0 item(s) added
    Compare