Suggestions

Categories

Products

Content

Item number: P3010_Energy_saving

P3010 Energy saving

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • Integrated air-saving function (piSAVE onoff) that minimizes the air consumption by controlling the incoming air flow to the pump.
  • Large hysteresis is recommended for sealed vacuum handling applications such as metal sheet, glass or plastic handling.
  • Small hysteresis is recommended if a very accurate vacuum level has to be maintained in the process.
  • Adjustable ES switch level.
  • Pneumatic function.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , Nitrile (NBR) , PA , PP , SS
Noise level
66 - 68 dBA
Temperature
14 - 122 °F
Weight
6.95 - 12.31 oz

Performance

Feed pressure, max.
101.5 psi

Pneumatic data

Flow (@ P1=6 bar and ∆p=0,5 bar.)
15.47 scfm
kv
21.19 scfm
Life span
10000000 cycles
Valve function (2/2)
NO

Signal function

Hysteresis
3,5±2.5 psi
Signal range
4.43 -inHg
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
871.143.0721.671.120.890.640.340.230.170.021027.46
870.932.841.551.170.740.490.360.280.170022.15
871.673.392.121.0590.870.760.590.360.110.021024.51
46.40.932.971.270.930.570.40.30.210.130.064026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare