Suggestions

Categories

Products

Content

Item number: P3010_Quick_Release_Module

P3010 Quick Release Module

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • Quick release volume from 3-60 cm3
  • Includes a flow-through silencer and a built-in vacuum filter for harsh environments.
  • Slim, compact, configurable and modular design.
  • Low weight.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , Nitrile (NBR) , PA , PP , SS
Noise level
66 - 68 dBA
Temperature
14 - 122 °F
Weight
5.93 - 11.29 oz

Performance

Feed pressure, max.
101.5 psi
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
870.932.841.551.170.740.490.360.280.170022.15
46.40.932.971.270.930.570.40.30.210.130.064026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare