Suggestions

Categories

Products

Content

Item number: P3010_Solenoid_Valve

P3010 Solenoid Valve

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • DS 23 3/2 valve suitable for compressed air, filtration 40μ
  • 2.5 W solenoid
  • Manual override
  • Includes a flow-through silencer and a built-in vacuum filter for harsh environments.
  • Slim, compact, configurable and modular design.
  • Low weight.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , CuZn , Nitrile (NBR) , Nickel , PA , POM , PP , SS
Temperature
14 - 122 °F
Weight
7.41 - 1.069 oz

Electrical data

Display
LED
Load time rating
100 %
Power
0.0034 hp
Safety classification
IP65
Supply voltage, nominal
24 VDC

Performance

Feed pressure
29 - 87 psi

Pneumatic data

Flow (Nominal.)
2.75 scfm
kv
2.54 scfm
Life span
100000000 cycles
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
871.143.0721.671.120.890.640.340.230.170.021027.46
870.932.841.551.170.740.490.360.280.170022.15
871.673.392.121.0590.870.760.590.360.110.021024.51
46.40.932.971.270.930.570.40.30.210.130.064026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare