Suggestions

Categories

Products

Content

Item number: P3010_Vacuum_switch_inductive_universal

P3010 Vacuum switch, inductive universal

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • Adjustable vacuum switch is actuated at a set vacuum level and set by a knob.
  • Includes a flow-through silencer and a built-in vacuum filter for harsh environments.
  • High system reliability in case of fluctuating or low feed pressure.
  • Suitable for fast and reliable evacuation in sealed systems.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , CuZn , Nitrile (NBR) , PA , PBTP , POM , PP , PVC , SS
Noise level
66 - 68 dBA
Temperature
14 - 122 °F
Weight
8.22 - 1.069 oz

Electrical data

Cable specification
2 x 0.14 mm2 x 2m.
Current, output (max.)
200 mA
Safety classification
IP67
Supply voltage
5 - 36 VDC
Supply voltage, nominal
24 VDC
Voltage drop, max (max.)
4.6 VDC

Performance

Feed pressure, max.
101.5 psi

Signal function

Hysteresis
0.29 psi

Pneumatic data

Pressure, max. ((switch))
87 psi
Valve function
PNP NO/NC , NPN NO/NC
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
871.143.0721.671.120.890.640.340.230.170.021027.46
870.932.841.551.170.740.490.360.280.170022.15
871.673.392.121.0590.870.760.590.360.110.021024.51
46.40.932.971.270.930.570.40.30.210.130.064026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare