Suggestions

Categories

Products

Content

Item number: P3010_Vacuum_switch_mini_pre-set_threaded

P3010 Vacuum switch, mini, pre-set, threaded

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented multistage COAX® cartridge - MINI - with Pi, Si, Xi cartridge.
  • Electromechanical vacuum switch with digital output.
  • Built-in red LED that indicates status.
  • Includes a flow-through silencer and a built-in vacuum filter for harsh environments.
  • High system reliability in case of fluctuating or low feed pressure.
  • Suitable for fast and reliable evacuation in sealed systems.

Packaging

  • Direct food contact
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , CuZn (Au) , Nitrile (NBR) , PA , PP , SS , Steel , Thermoplastic Polyurethane (TPE-U)
Noise level
66 - 68 dBA
Temperature
14 - 122 °F
Weight
4.056 - 12.77 oz

Electrical data

Display
Red LED
Response time
4 ms
Safety classification
IP40
Supply voltage
12 - 30 VDC
Supply voltage, nominal
24 VDC
Voltage drop, max (100mA/24V inductive load)
0.055 VDC

Performance

Feed pressure, max. ((pump))
101.5 psi

Signal function

Hysteresis
7 ± 2 psi
Signal range
30, 50 or 70 -inHg

Pneumatic data

Pressure, max. ((switch))
29 psi
Valve function
PNP NO/NC , NPN NO/NC
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.50.973.031.481.0590.70.40.320.230.150.0950.02327.76
871.143.0721.671.120.890.640.340.230.170.021027.46
870.932.841.551.170.740.490.360.280.170022.15
871.673.392.121.0590.870.760.590.360.110.021024.51
46.40.932.971.270.930.570.40.30.210.130.064026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare