Suggestions

Categories

Products

Content

Item number: P5010_AVM™2

P5010 AVM™ 2

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • P5010 multistage ejector with Pi, Si or Xi COAX® push-in cartridge(s).
  • AVM™2, Automatic Vacuum Management, unit with built-in control and monitoring functions.
  • Valves for vacuum on/off, blow-off, blow-off flow control and non-return valve.
  • Option with Normally Closed "fail safe" on/off valve (NC). It changes to an open valve if power is lost and vacuum will be generated. A conventional normally closed on/off valve (NC 2) is also available. It stays closed if electrical power is lost or removed.
  • Option with automatic blow-off (1 sec) reduces number of outputs needed from PLC or I/O box.
  • Enhanced blow-off effect thanks to a directed blow-off pipe.
  • Analog vacuum sensor with two digital outputs, 16 pre-set combinations of signal levels to choose from.
  • Digital display with “-kPa” or “-inHg” as unit options.
  • Integrated energy saving function (ES) that minimizes the air consumption in sealed systems. The ES function can be activated manually or via a signal (signal override).
  • Three-color LED status indicators for valves, signal outputs and ES.

Packaging

  • Direct food contact
  • Rotary carton feeding

General

Material
Al , CuZn , Nitrile (NBR) , PA , PE , PMMA , SS
Noise level
68 - 71 dBA
Temperature
32 - 122 °F
Weight
15.17 - 1.59 oz

Electrical data

Current, consumption (nominal.)
110 mA
Current, output (max. output load.)
40 mA
Display
LED indicators, numeric
Ripple, max.
1 V_rms
Safety classification
IP65 [NEMA 4]
Supply voltage
22 - 28 VDC
Supply voltage, nominal
24 VDC

Performance

Feed pressure, max.
101.5 psi

Pneumatic data

Vacuum flow, range (Blow-off.)
0 - 15.89 scfm

Signal function

Hysteresis
7±1 psi
Signal range
5.91 -inHg
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
873.716.996.365.513.61.911.271.0590.740022.15
874.9400000000000
877.5200000000000
43.54.245.935.33.812.331.381.0590.740.530.21026.58
65.253.8812.56.364.242.751.551.230.910.680.380.06428.054
873.7112.717.425.513.61.911.271.0590.740022.15
877.4200000000000
874.9400000000000
65.253.885.934.873.392.121.551.230.910.680.380.06428.054
44.954.3411.875.33.812.331.381.0590.740.530.21026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Manuals

PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare