Suggestions

Categories

Products

Content

Item number: P5010_CU

P5010 CU

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • P5010 multistage ejector with Pi, Si or Xi COAX® push-in cartridge(s).
  • Integrated Control Unit (CU) with electric valves for vacuum on-off and blow-off control.
  • Mechanical valve for blow-off flow adjustment.
  • Enhanced blow-off power thanks to a directed blow-off pipe.
  • Slim, compact, configurable and modular design.

Packaging

  • Direct food contact
  • Rotary carton feeding

General

Material
Al , CuZn , Nitrile (NBR) , PA , PE , PMMA , SS
Noise level
68 - 71 dBA
Temperature
32 - 122 °F
Weight
15.17 - 1.59 oz

Electrical data

Current, consumption (Nominal.)
60 mA
Humidity, max.
90 % RH
Ripple, max.
1 V_rms
Safety classification
IP65 [NEMA4]
Supply voltage
22 - 28 VDC
Supply voltage, nominal
24 VDC

Performance

Feed pressure, max.
101.5 psi

Pneumatic data

Vacuum flow, range (Blow-off)
0 - 15.89 scfm
Valve function
NC
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
874.9400000000000
873.716.996.365.513.61.911.271.0590.740022.15
877.5200000000000
874.9400000000000
873.7112.717.425.513.61.911.271.0590.740022.15
877.4200000000000
43.54.245.935.33.812.331.381.0590.740.530.21026.58
44.954.3411.875.33.812.331.381.0590.740.530.21026.58
65.253.8812.56.364.242.751.551.230.910.680.380.06428.054
65.253.885.934.873.392.121.551.230.910.680.380.06428.054

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Manuals

PDF
PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare