Suggestions

Categories

Products

Content

Item number: P5010_ES

P5010 ES

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • P5010 multistage ejector with Pi, Si or Xi COAX® push-in cartridge.
  • Integrated air-saving function (ES) that minimises the air consumption by controlling the incoming air flow to the pump.
  • Operates on a roughly similar system to that of a thermostat in a heating system.
  • Large hysteresis is recommended for sealed vacuum handling applications such as metal sheet, glass or plastic handling.
  • Small hysteresis is recommended if a very accurate vacuum level has to be maintained in the process.
  • Adjustable ES switch level.
  • Pneumatic function.
  • Configurable and modular design.
  • Separate port with built-in blow-off check valve. High flow capacity to maximize efficiency to release an object.

Packaging

  • Direct food contact
  • Rotary carton feeding

General

Material
Al , CuZn , Nitrile (NBR) , PA , POM , SS
Noise level
68 - 71 dBA
Temperature
32 - 140 °F
Weight
1.41 - 1.96 lb

Performance

Feed pressure (Minimum to break away for blow-off. For Pi cartridge(s) - do not use common feed pressure for pump and blow-off.)
58 psi
Feed pressure, max.
101.5 psi

Pneumatic data

Flow (Blow-off at 0.6 MPa.)
15.89 scfm
Valve function (2/2)
NO

Signal function

Hysteresis
7,5±2.5 psi
Signal range
4.43 -inHg
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
873.716.996.365.513.61.911.271.0590.740022.15
874.9400000000000
877.5200000000000
43.54.245.935.33.812.331.381.0590.740.530.21026.58
65.253.8812.56.364.242.751.551.230.910.680.380.06428.054
873.7112.717.425.513.61.911.271.0590.740022.15
877.4200000000000
874.9400000000000
65.253.885.934.873.392.121.551.230.910.680.380.06428.054
44.954.3411.875.33.812.331.381.0590.740.530.21026.58

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Manuals

PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare