Item number: 02.31.207
4 Variants
VGS4005, SX12 Ø 6 mm
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
Login or create account to access all our content and features!
Variants
- 02.31.207
- 02.31.209
- 02.31.208
- 02.31.210
Features
- Light weight vacuum gripper ejector with plastic housing
- VGS4005 with SX12 or SX42 cartridge without flap valves, a COAX® chosen for very harsh environments, combining high dust and high humidity levels
- Optimal in applications when less vacuum depth is needed, such as bag/pouch handling etc
- Reduced noise level with Integrated silencer
- VGS4005 is compatible with any suction cup with G3/8" male fitting from Piab’s assortment.
Logistics
- Bin picking / Random bin picking
Packaging
General
Material
CuZn , Nitrile (NBR) , PA , POM , PPM , Polyurethane (PU) , SS
Noise level
63 - 75 dBA
Temperature
14 - 176 °F
Weight, min.
2.33 oz
Performance
Feed pressure, max.
101.5 psi
Mechanical data
Load, vertical, max.
15.74 lbf
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 1.78 | 2.84 | 2.44 | 2.034 | 1.48 | 0.95 | 0.36 | 0 | 0 | 0 | 0 | 16.24 |
72.5 | 1.53 | 2.59 | 2.18 | 1.65 | 1.1 | 0.57 | 0 | 0 | 0 | 0 | 0 | 13.88 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF