Item number: piSAFE®
piSAFE®
piSAFE® is a lightweight vacuum ejector developed with a focus on the highest levels of safety, productivity and reliability. With its Vacuum Safety Non-Return...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Lightweight design to ensure high cycle speed and minimum tear on the robotics.
- Vacuum safety non-return valve (check valve) with vacuum sensing port which holds vacuum in sealed applications in case of system or power failure.
- Modular design ensures quick connection with perfect adaptation to the targeted applications, as well as easy maintenance, in decentralized vacuum systems.
- Energy saving feature with built-in silencer reduces air consumption and supports a healthier work environment.
- Completely silicone-free product.
- Suitable for robot applications with a high demand of safety or ergonomic lifting devices/manipulators and cranes which must comply with lifting norms.