Suggestions

Categories

Products

Content

Item number: VGS™2010_OF10x30P

VGS™2010 OF10x30P

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented COAX® technology.
  • Suitable for small, oblong objects with flat surfaces.
  • Fair stability and little inherent movement.
  • Thanks to good friction of the rubber material the cups can withstand high shear forces at rapid acceleration.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • Available with a two-stage COAX® cartridge MICRO. Configurable to your specific needs. Choose Bi for low feed pressure, Si for high vacuum flow, Xi for extra vacuum and Ti at 58/87 psi for extra capacity/dirt tolerance.

Logistics

  • Bin picking / Random bin picking

Packaging

  • Bag and pouch opening
  • Bags, sacks and bundles
  • Boxes and containers
  • Card / lid feeding and sorting
  • Product & container labelling
  • Robot pick and place and packing
  • Tray forming, tray unloading and loading

General

Material
Al , Nitrile (NBR) , PA , Polyurethane (PU) , SS , TPE
Noise level
55 - 61 dBA
Temperature
50 - 122 °F
Weight
0.99 - 1.38 oz

Performance

Feed pressure, max.
101.5 psi

Performance - lifting forces

OF10x30P

5.91 -inHg
0.9 lbf
1.35 lbf
17.72 -inHg
2.47 lbf
2.7 lbf
26.58 -inHg
3.82 lbf
3.82 lbf
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
870.250.590.440.250.170.150.130.0850.0420022.15
26.10.30.490.320.130.0850.0740.0490.0280.0130024.51
72.50.280.490.320.170.0930.0760.0640.0490.0280.015026.87
870.780.720.640.550.440.340.210.10.0490023.33
65.250.610.740.660.530.380.230.170.130.0640.015024.81

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Manuals

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare