Item number: VGS™5010_
VGS™5010
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology.
- The suction cups are specially designed for handling larger parts, such as car body sheets.
- Compatible with any suction cup with G1/2" male fitting. Suction cup ordered separately.
- Available with a two or three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
- The three-stage cartridge will give extra high initial vacuum flow, suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.
Logistics
- Bin picking / Random bin picking
Packaging
- Bags, sacks and bundles
- Boxes and containers
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Slip sheet feeding
General
Material
Al , Nitrile (NBR) , PA , SS
Noise level
73 - 83 dBA
Temperature
14 - 176 °F
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 3.71 | 6.99 | 6.36 | 5.51 | 3.6 | 1.91 | 1.27 | 1.059 | 0.74 | 0 | 0 | 22.15 |
87 | 3.71 | 12.71 | 7.42 | 5.51 | 3.6 | 1.91 | 1.27 | 1.059 | 0.74 | 0 | 0 | 22.15 |
44.95 | 4.34 | 11.87 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
65.25 | 3.88 | 12.5 | 6.36 | 4.24 | 2.75 | 1.55 | 1.23 | 0.91 | 0.68 | 0.38 | 0.064 | 28.054 |
43.5 | 4.24 | 5.93 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
65.25 | 3.88 | 5.93 | 4.87 | 3.39 | 2.12 | 1.55 | 1.23 | 0.91 | 0.68 | 0.38 | 0.064 | 28.054 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF