Item number: VGS™5010_BF110P
VGS™5010 BF110P
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology.
- The suction cups are specially designed for handling larger parts, such as car body sheets.
- The soft, flexible lip makes the cup suitable for curved or uneven surfaces and the dual hardness version, PU30/60, is also recommended for rough or rugged surfaces to prevent micro-leakage, which can occur on plastic or composite work pieces.
- Available with a two or three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
- The three-stage cartridge will give extra high initial vacuum flow, suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.
Logistics
- Bin picking / Random bin picking
Packaging
- Bags, sacks and bundles
- Boxes and containers
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Slip sheet feeding
General
Material
Al , Nitrile (NBR) , PA , PP , Polyurethane (PU) , SS
Noise level
73 - 83 dBA
Temperature
50 - 122 °F
Weight
13.16 - 1.21 oz
Performance
Feed pressure, max.
101.5 psi
Performance - lifting forces
BF110P PU30 PU60
5.91 -inHg
28.78 lbf
23.83 lbf
17.72 -inHg
51.48 lbf
47.21 lbf
26.58 -inHg
50.58 lbf
55.3 lbf
Performance - lifting forces
BF110P PU60
5.91 -inHg
36.19 lbf
27.65 lbf
17.72 -inHg
75.087 lbf
51.93 lbf
26.58 -inHg
65.87 lbf
68.57 lbf
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 3.71 | 6.99 | 6.36 | 5.51 | 3.6 | 1.91 | 1.27 | 1.059 | 0.74 | 0 | 0 | 22.15 |
87 | 3.71 | 12.71 | 7.42 | 5.51 | 3.6 | 1.91 | 1.27 | 1.059 | 0.74 | 0 | 0 | 22.15 |
44.95 | 4.34 | 11.87 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
43.5 | 4.24 | 5.93 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
65.25 | 3.88 | 12.5 | 6.36 | 4.24 | 2.75 | 1.55 | 1.23 | 0.91 | 0.68 | 0.38 | 0.064 | 28.054 |
65.25 | 3.88 | 5.93 | 4.87 | 3.39 | 2.12 | 1.55 | 1.23 | 0.91 | 0.68 | 0.38 | 0.064 | 28.054 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF