Suggestions

Categories

Products

Content

Item number: H40B6-DV
2 Variants

Vacuum pump CLASSIC H40, connection plate composite PPS(D), Viton® sealings

Login or create account to access all our content and features!

Variants

  • H40B6-DV
  • H40B6-EN

Features

  • Higher vacuum levels to 29.5 -inHg
  • Use with practically zero leakage present and non-porous applications

Chemical

    General

    Material
    PPS , SS , Viton®
    Noise level
    60 - 65 dBA
    Temperature
    -4 - 230 °F
    Weight, min.
    1.95 lb

    Performance

    Feed pressure, max.
    101.5 psi
    Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
    psiscfm0258111417202326-inHg
    875.515.934.453.181.910.850.640.420.30.210.229.47

    Dimensional drawings

    This activity requires login. Please login or register to receive the full benefits of piab.com.

    CAD

    CAD

    Datasheet

    PDF

    Manuals

    PDF

    Certificates

    PDF
    PDF
    PDF
    PDF

    Compare products

    0 item(s) added
    Compare