Suggestions

Categories

Products

Content

Item number: X40F5-KN
2 Variants

Vacuum pump MINI X40L, conn. K, NBR sealings

Login or create account to access all our content and features!

Variants

  • X40F5-KN
  • X40F5-KNA

Features

  • Extra vacuum level to 27.9 -inHg
  • Small size and low weight
  • Use in tightly sealed or non-porous applications

General

Material
ABS , Al , NBR (FKM) , PA , POM , SS
Noise level
60 - 70 dBA
Temperature
-4 - 176 °F
Weight, max.
14.81 oz
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
586.576.783.182.121.911.481.271.0590.850.360.08127.46

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare