Suggestions

Categories

Products

Content

Item number: L7A6-ZN
4 Variants

Vacuum pump MINI L7, conn. Z, NBR seals

Login or create account to access all our content and features!

Variants

  • L7A6-ZN
  • L7A6-CN
  • L7A6-CNA
  • L7A6-AN

Features

  • Large vacuum flows
  • Small size and low weight
  • Good for handling porous materials or if leakage is present
  • Nitrile (NBR) seals standard

General

Material
Ethylene Propylene (EPDM) , Nitrile (NBR) , PA , POM , SS , Viton®
Noise level
57 - 68 dBA
Temperature
-4 - 176 °F
Weight, min.
0.46 oz

Performance

Feed pressure, max.
101.5 psi

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare