Suggestions

Categories

Products

Content

Item number: M20A5-CN
8 Variants

Vacuum pump MINI M20L, conn. C, NBR seals

Login or create account to access all our content and features!

Variants

  • M20A5-CN
  • M20A5-CNA
  • M20F5-TN
  • M20A5-B1N
  • M20A5-B1NA
  • M20A5-B2N
  • M20A5-BN
  • M20A5-BNA

Features

  • Medium vacuum levels to 24.8 -inHg
  • Small size and low weight
  • Operates at 55 psi
  • Nitrile (NBR) seals standard

General

Material
ABS , Al , Nitrile (NBR) , PA , POM , SS
Noise level
57 - 68 dBA
Temperature
-4 - 176 °F
Weight
2.028 - 2.61 oz

Performance

Feed pressure, max.
101.5 psi

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF
PDF
PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare