Item number: X20A5-B1N
8 Variants
Vacuum pump MINI X20L, conn. B1, NBR sealings
Login or create account to access all our content and features!
Variants
- X20A5-B1N
- X20A5-B1NA
- X20A5-B2N
- X20A5-BN
- X20A5-BNA
- X20A5-CN
- X20A5-CNA
- X20F5-TN
Features
- Extra vacuum level to 27.9 -inHg
- Small size and low weight
- Use in tightly sealed or non-porous applications
General
Material
ABS , Al , Nitrile (NBR) , PA , POM , SS
Noise level
62 - 66 dBA
Temperature
-4 - 176 °F
Weight
2.12 - 2.61 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 3.39 | 4.026 | 2.12 | 1.059 | 0.93 | 0.81 | 0.64 | 0.53 | 0.36 | 0.21 | 0.042 | 27.46 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF