Item number: 02.23.777
7 Variants
Vacuplus MINI
Login or create account to access all our content and features!
Variants
- 02.23.777
- 02.23.778
- 02.23.779
- 02.23.780
- 02.24.166
- 02.23.781
- 02.23.782
General
Material
Al , Nitrile (NBR) , POM , SS
Noise level
74 - 81 dBA
Temperature
14 - 122 °F
Weight, max.
2.54 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 1.59 | 1.36 | 1.21 | 1.038 | 0.87 | 0.74 | 0.61 | 0.38 | 0.085 | 0 | 0 | 21.56 |
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF