Item number: 02.23.798
6 Variants
Vacuplus MIDI 2x
Login or create account to access all our content and features!
Variants
- 02.23.798
- 02.23.799
- 02.23.800
- 02.23.801
- 02.23.802
- 02.23.803
General
Material
Al , Nitrile (NBR) , POM , SS
Noise level
63 - 73 dBA
Temperature
14 - 122 °F
Weight, max.
14.74 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
43.5 | 8.48 | 11.87 | 10.59 | 7.63 | 4.66 | 2.75 | 2.12 | 1.48 | 1.059 | 0.42 | 0 | 26.58 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF