Item number: 02.23.806
6 Variants
Vacuplus MINI Slim
Login or create account to access all our content and features!
Variants
- 02.23.806
- 02.24.167
- 02.23.807
- 02.24.168
- 02.23.808
- 02.24.169
General
Material
Al , Nitrile (NBR) , PA
Noise level
60 - 74 dBA
Temperature
14 - 122 °F
Weight, max.
1.83 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
44.95 | 0.93 | 1.44 | 1.27 | 0.93 | 0.57 | 0.4 | 0.3 | 0.21 | 0.13 | 0.064 | 0 | 26.58 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF