Suggestions

Categories

Products

Content

Item number: 02.44.549
4 Variants

Booster Release Ejector - BRE

Booster Release Ejector (BRE) is designed for ultra-high-speed pick & place applications and can, with the right designated robot, generate several lifts per se...
Read more
Login or create account to access all our content and features!

Variants

  • 02.44.549
  • 02.44.550
  • 02.44.551
  • 02.44.552

Features

  • Compact, robust design with low weight.
  • Patented design with triple-release effect for ultra-fast blow-off.
  • The ejector may be used as suction cup holder.
  • Connections: M5 thread for vacuum sensor, electrical M8 3-pin connector..

Packaging

  • Robot pick and place and packing

General

Material
Al , Brass , Cu
Noise level
77 - 90 dBA
Temperature
32 - 122 °F
Weight, min.
1.27 oz

Performance

Feed pressure, max.
116 psi
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
72.51.0590.920.740.650.550.470.360.260.0890.015023.62

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF
PDF
PDF
PDF

White papers

PDF

Compare products

0 item(s) added
Compare