Item number: 31.01.056
2 Variants
Vacuum pump MAXI MLL200, NBR sealings
Login or create account to access all our content and features!
Variants
- 31.01.056
- MLL200
Features
- Largest compressed air driven pump on the market
General
Material
Al , PPS , Nitrile (NBR) , SS
Noise level
72 - 76 dBA
Temperature
-4 - 176 °F
Weight, min.
10.8 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 29.66 | 101.71 | 57.21 | 38.35 | 20.13 | 10.17 | 6.99 | 5.085 | 2.33 | 1.017 | 0.021 | 26.87 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
PDF
Certificates
PDF
PDF
PDF
PDF
White papers
PDF