Suggestions

Categories

Products

Content

Item number: P6010_PCC

P6010 PCC

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented COAX® technology.
  • PPC , Piab Cruise Control, is programmable for constant vacuum level in the system
  • Quick adjustment
  • Easy to install in control systems
  • Low power consumption, 24 VDC/120 mA
  • Integrated analog vacuum sensor
  • 1-4 cartridges

Packaging

  • Case / carton erecting, case / carton opening closing
  • Tray forming, tray unloading and loading
  • Vacuum packing

General

Material
Al , CuZn , Nitrile (NBR) , PA , SS
Noise level
50 - 70 dBA
Particle size compressed air, max.
20 µm
Temperature
37.4 - 122 °F

Performance

Air consumption (Internal.)
0.085 scfm
Feed pressure
17.4 - 145 psi

Electrical data

Current, consumption
30 mA
Input impedance, signal in
55 kΩ
Linearity
<1,5 % FS
Safety classification
IP65
Supply voltage
21.8 - 26.4 VDC
Supply voltage, nominal
24 VDC
Voltage, signal input
0-10 VDC

Pneumatic data

Flow rate, max.
38.78 scfm
Pressure, drop
14.5 psi
Pressure, max. (Outlet pressure, to vacuum pump.)
130.5 psi

Signal function

Hysteresis
<0,5 %FS psi
Signal range
0 -inHg
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
873.7112.717.425.513.61.911.271.0590.740022.15
44.954.2411.875.33.812.331.381.0590.740.530.21026.58
873.7112.717.425.513.61.911.27000015.36
65.253.8812.56.364.242.751.551.230.910.680.380.06428.054
874.9400000000000
65.253.8812.56.364.242.751.551.23000015.06

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Related products

Compare products

0 item(s) added
Compare