Suggestions

Categories

Products

Content

Item number: 01.06.895
4 Variants

COAX® cartridge MINI Pi12-3

Login or create account to access all our content and features!

Variants

  • 01.06.895
  • 01.06.923
  • 01.06.956
  • 01.06.957

Features

  • Three-stage COAX® cartridge - MINI - with high initial vacuum flow.
  • Vacuum level to 27 -inHg at  low feed pressure.
  • High system reliability in case of fluctuating or low feed pressure.
  • Suitable for handling sealed objects with high pick-up speed.
  • Used in VGS™3010 and VGS™3040.

Logistics

  • Bin picking / Random bin picking
  • SMD roll handling
  • Sorting and singulations / Parcel handling

Packaging

  • Case / carton erecting, case / carton opening closing
  • Direct food contact
  • Product & container labelling
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , Nitrile (NBR) , PA , SS
Temperature
14 - 176 °F
Weight
0.17 - 0.44 oz

Performance

Feed pressure, max.
101.5 psi
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
871.673.392.121.0590.870.760.590.360.110.021024.51
581.122.971.481.10.830.510.250.210.130.042024.81
31.90.722.331.0170.610.420.30.170.04200018.9
46.40.932.971.270.930.570.40.30.210.130.064026.58
24.650.611.910.850.470.320.150000014.47

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Related products

Compare products

0 item(s) added
Compare