Item number: 01.06.924
4 Variants
COAX® cartridge MINI Pi12-2, holding cap
Login or create account to access all our content and features!
Variants
- 01.06.922
- 01.06.924
- 01.06.963
- 01.06.964
Features
- Two-stage COAX® cartridge - MINI - with small mounting dimensions.
- Vacuum level to 27 -inHg at low feed pressures.
- High operational reliability in case of fluctuating or low compressed-air pressure.
- Suitable for handling sealed objects.
- Used in PMAT, VGS™3010 and VGS™3040.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS
Temperature
14 - 176 °F
Weight
0.092 - 0.34 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
45.53 | 0.93 | 1.44 | 1.27 | 0.93 | 0.57 | 0.4 | 0.3 | 0.21 | 0.13 | 0.064 | 0 | 26.58 |
24.65 | 0.61 | 1.21 | 0.85 | 0.47 | 0.32 | 0.15 | 0 | 0 | 0 | 0 | 0 | 14.47 |
58 | 1.12 | 1.4 | 1.27 | 1.1 | 0.83 | 0.51 | 0.25 | 0.21 | 0.13 | 0.042 | 0 | 24.81 |
87 | 1.59 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
31.9 | 0.72 | 1.36 | 1.017 | 0.61 | 0.42 | 0.3 | 0.17 | 0.042 | 0 | 0 | 0 | 18.9 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF