Item number: 01.06.956
4 Variants
COAX® cartridge MINI Pi12-3, extra non-return valve
Login or create account to access all our content and features!
Variants
- 01.06.895
- 01.06.923
- 01.06.956
- 01.06.957
Features
- Three-stage COAX® cartridge - MINI - with high initial vacuum flow.
- Vacuum level to 27 -inHg at low feed pressure.
- High system reliability in case of fluctuating or low feed pressure.
- Suitable for handling sealed objects with high pick-up speed.
- Used in VGS™3010 and VGS™3040.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS
Temperature
14 - 176 °F
Weight
0.17 - 0.44 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 1.67 | 3.39 | 2.12 | 1.059 | 0.87 | 0.76 | 0.59 | 0.36 | 0.11 | 0.021 | 0 | 24.51 |
58 | 1.12 | 2.97 | 1.48 | 1.1 | 0.83 | 0.51 | 0.25 | 0.21 | 0.13 | 0.042 | 0 | 24.81 |
31.9 | 0.72 | 2.33 | 1.017 | 0.61 | 0.42 | 0.3 | 0.17 | 0.042 | 0 | 0 | 0 | 18.9 |
24.65 | 0.61 | 1.91 | 0.85 | 0.47 | 0.32 | 0.15 | 0 | 0 | 0 | 0 | 0 | 14.47 |
46.4 | 0.93 | 2.97 | 1.27 | 0.93 | 0.57 | 0.4 | 0.3 | 0.21 | 0.13 | 0.064 | 0 | 26.58 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF