Item number: 01.07.128
6 Variants
COAX® cartridge MIDI Si32-3, holding cap
Login or create account to access all our content and features!
Variants
- 01.07.053
- 01.07.128
- 01.07.713
- 01.07.715
- 01.14.989
- 01.22.176
Features
- Three-stage COAX® cartridge - MIDI - with extra high initial vacuum flow.
- Large vacuum flow in relation to energy consumption.
- Suitable for fast evacuation of large volumes when handling porous materials or if surface leakage is present.
- Used in P5010, P6010, P6040 and VGS™5010.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , FKM , Nitrile (NBR) , PA , SS
Temperature
14 - 176 °F
Weight
1.16 - 2.47 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 2.65 | 10.59 | 6.14 | 4.026 | 2.54 | 1.7 | 0.85 | 0.21 | 0 | 0 | 0 | 17.72 |
72.5 | 3.18 | 12.078 | 6.99 | 4.66 | 2.97 | 1.8 | 1.31 | 0.74 | 0.38 | 0 | 0 | 20.67 |
87 | 3.71 | 12.71 | 7.42 | 5.51 | 3.6 | 1.91 | 1.27 | 1.059 | 0.74 | 0 | 0 | 22.15 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
PDF
White papers
PDF