Item number: 01.20.283
2 Variants
COAX® cartridge MICRO Xi2.5-2, holding cap
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!
Variants
- 01.20.283
- 01.20.297
Features
- Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
- High vacuum flow at deep vacuum levels, to 27.2 -inHg.
- Large vacuum flow in relation to energy consumption.
- Quick response time when deep vacuum is needed.
- Good for handling sealed materials.
- Used in P2010 and VGS™2010.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS , TPE
Temperature
14 - 176 °F
Weight
0.053 - 0.081 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 0.32 | 0.56 | 0.4 | 0.25 | 0.095 | 0.074 | 0.061 | 0.038 | 0.021 | 0.0064 | 0 | 26.58 |
65.25 | 0.25 | 0.49 | 0.32 | 0.16 | 0.12 | 0.095 | 0.072 | 0.044 | 0.019 | 0.0064 | 0 | 26.28 |
72.5 | 0.28 | 0.49 | 0.32 | 0.17 | 0.093 | 0.076 | 0.064 | 0.049 | 0.028 | 0.015 | 0 | 26.87 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF