Suggestions

Categories

Products

Content

Item number: 01.23.098
2 Variants

COAX® cartridge MICRO Ti05-2

Login or create account to access all our content and features!

Variants

  • 01.23.098
  • 01.25.794

Features

  • Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
  • Larger flow and evacuation capacity vs. the other MICRO cartridges.
  • The low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.
  • Dirt tolerant cartridge design .
  • Suitable for leaking objects at 0.6MPa feed pressure and sealed objects at 0.4 MPa feed pressure.

Logistics

  • Bin picking / Random bin picking
  • SMD roll handling
  • Sorting and singulations / Parcel handling

Packaging

  • Case / carton erecting, case / carton opening closing
  • Direct food contact
  • Product & container labelling
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , Nitrile (NBR) , PA , SS , TPE
Temperature
14 - 176 °F
Weight
0.053 - 0.081 oz

Performance

Feed pressure, max.
101.5 psi
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
870.780.720.640.550.440.340.210.10.0490023.33
65.250.610.740.660.530.380.230.170.130.0640.015024.81

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Related products

Compare products

0 item(s) added
Compare