Item number: 01.25.794
2 Variants
COAX® cartridge MICRO Ti05-2, holding cap
Login or create account to access all our content and features!
Variants
- 01.23.098
- 01.25.794
Features
- Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
- Larger flow and evacuation capacity vs. the other MICRO cartridges.
- The low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.
- Dirt tolerant cartridge design .
- Suitable for leaking objects at 0.6MPa feed pressure and sealed objects at 0.4 MPa feed pressure.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS , TPE
Temperature
14 - 176 °F
Weight
0.053 - 0.081 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 0.78 | 0.72 | 0.64 | 0.55 | 0.44 | 0.34 | 0.21 | 0.1 | 0.049 | 0 | 0 | 23.33 |
65.25 | 0.61 | 0.74 | 0.66 | 0.53 | 0.38 | 0.23 | 0.17 | 0.13 | 0.064 | 0.015 | 0 | 24.81 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF