Suggestions

Categories

Products

Content

Item number: 02.04.917
2 Variants

COAX® cartridge MINI Di16-2

Login or create account to access all our content and features!

Variants

  • 02.04.917
  • 02.04.918

Features

  • Two-stage COAX® cartridge - MINI - with small mounting dimensions.
  • Di cartridge eliminates the risk for clogging- even in extreme applications, such as high humidity in combination with dust.
  • Vacuum level to 21.6 -inHg.
  • Cartridge without flap valves
  • Suitable for handling leaking objects.

Logistics

  • Bin picking / Random bin picking
  • SMD roll handling
  • Sorting and singulations / Parcel handling

Packaging

  • Case / carton erecting, case / carton opening closing
  • Direct food contact
  • Product & container labelling
  • Rotary carton feeding
  • Tray forming, tray unloading and loading
  • Vacuum belt feeding

General

Material
Al , Nitrile (NBR) , PA , SS
Temperature
14 - 176 °F
Weight
0.099 - 0.35 oz

Performance

Feed pressure, max.
101.5 psi
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
871.591.361.211.0380.870.740.610.380.0850021.56

CAD

CAD

Datasheet

PDF

Manuals

PDF
PDF
PDF

Certificates

PDF
PDF
PDF

White papers

PDF

Related products

Compare products

0 item(s) added
Compare