Item number: 0242590
3 Variants
piCOBOT® Tool Changer Complete
piCOBOT® Tool Changer Complete enables flexible changes of end-effectors when a single cobot or robot equipped with one Piab piCOBOT® vacuum pump unit are used...
Read more
Login or create account to access all our content and features!
Variants
- 0242590
- 0242610
- 0242609
Features
- Suitable for both piCOBOT® and piCOBOT® L.
- Change the tool – keep the pump unit – less investment.
- Designed specifically for vacuum with a large orifice enabling high vacuum flow
- Equipped with a lever to lock or unlock the adapter plate of an end-effector, either manually or automatically, when combined with a piCOBOT® docking station (purchased separately).