Suggestions

Categories

Products

Content

Item number: 0242610
3 Variants

piCOBOT® Tool Changer Pump Side

piCOBOT® Tool Changer Complete enables flexible changes of end-effectors when a single cobot or robot equipped with one Piab piCOBOT® vacuum pump unit are used...
Read more
Login or create account to access all our content and features!

Variants

  • 0242590
  • 0242610
  • 0242609

Features

  • Suitable for both piCOBOT® and piCOBOT® L.  
  • Change the tool – keep the pump unit – less investment.  
  • Designed specifically for vacuum with a large orifice enabling high vacuum flow  
  • Equipped with a lever to lock or unlock the adapter plate of an end-effector, either manually or automatically, when combined with a piCOBOT® docking station (purchased separately).

Recommendations

0 item(s) added
Compare