Item number: MCG
Mini Cobot Gripper (MCG) Piab Custom-Line
Our featherweight! Probably the lightest cobot gripper in the world.
At only 270 grams [9 ounces] it lifts up to 5 kilograms [11 pounds]
and can be flexibly eq...
Read more
Login or create account to access all our content and features!
Features
- Full utilization of even the smallest cobot’s capacity – thanks to its lightweight 3D printed body
- Quick gripper change for low downtimes – equipped with a Quick-Click Tool Changer in plug & play design
- Flexible for use in many different applications – due to the various adapter plates: 10 mm or 20 mm foam, with 3/8 female fitting unit for 1 suction cup, with 7x 1/8 female fitting unit for 7 suction cups, fully equipped with 13x BX10 suction cups
- Extremely energy efficient – thanks to the integrated COAX® vacuum cartridge
- Enables fast processes – made possible by activating the integrated blow-off check valve
- Test it out by ordering the starter kit
Food & beverage
Logistics
- Robot pick and place and packing
- Sorting and singulations / Parcel handling
- Trays and open top containers
Packaging
- Bag and pouch handling
- Boxes and containers
- Robot pick and place and packing
- Rotary carton feeding
- Trays and open top containers (cans and jars)
Brochures
PDF
Certificates
PDF
White papers
PDF