Item number: 0214181
3 Variants
DKA 10 L Profile Extension Arm
Offsets profile connections using clamps.L models connect to L-18/10 or L-18/18.X models connects to X-50/25 or X-25/25.Allows for clearance between profile.Inc...
Read more
Login or create account to access all our content and features!
Variants
- 0214181
- 0214182
- 0214183
Features
- Offsets profile connections using clamps.
- L models connect to L-18/10 or L-18/18.
- X models connects to X-50/25 or X-25/25.
- Allows for clearance between profile.
- Includes M5 socket head screws and channel nut.