Item number: 0213270
3 Variants
AR40 x 4 Round aluminum profile
Login or create account to access all our content and features!
Variants
- 0213268
- 0213269
- 0213270
Features
- The aluminum pipes consist of a special aluminum alloy
- and are in a position to bear enormous forces.
- Intermediate lengths available.
- Standard length 2000 mm.
- For suitable sealing caps refer to VSK25 and VSK40.
- The surfaces are refined / anodized.