Suggestions

Categories

Products

Content

Item number: 0213107
4 Variants

GGE 10-90 Elbow Gripper Arm

Login or create account to access all our content and features!

Variants

  • 0213107
  • 0213108
  • 0213110
  • 0213109

Features

  • Extends and mounts vacuum cups to mounting clamps.
  • Side ported for quick-touch pneumatic hose connectors.
  • Top bracket adjusts angle to match contour of part.
  • When clamping shafts, maximum recommended torque on M5 clamping screws is 50 in-lbs (5.6 N-m).
  • One-piece arm for high strength applications.
  • "Green" EOAT application.

Compare products

0 item(s) added