Suggestions

Categories

Products

Content

Item number: 0213374
10 Variants

BVAE32-EH30-20 Movable vacuum unit with single stroke

Login or create account to access all our content and features!

Variants

  • 0213368
  • 0213369
  • 0213370
  • 0213371
  • 0213372
  • 0213373
  • 0213374
  • 0213375
  • 0213376
  • 0213377

Features

  • Movable vacuum unit BVAE32 with double stroke
  • Activity: double-acting.
  • Fixing possibility on two sides.
  • Adjustable low profile linear guide.
  • Including adapter for vacuum suction cup.
  • For distance clips refer to DK16.
  • For suction cup adapters refer to SA - AG3/8 - G1/8 - M8 and SA - IG1/4 - G1/8 - M8.
  • Connection diameter 25 mm.

Compare products

0 item(s) added
Compare