Item number: 0213393
FB-GTB6-P5211 Reflection light switch
Login or create account to access all our content and features!
Features
- background suppression
- standard miniature housing with M3 threaded mounting holes
- 11mm x 31mm x 20mm
- sensing range max. 5mm - 100mm
- sensing range 20mm - 100mm
- type of light: visible redlight
- connector M8, 3-pin