Suggestions

Categories

Products

Content

Item number: 0214513
9 Variants

L04-02S-10 Male Elbow

Login or create account to access all our content and features!

Variants

  • 0212980
  • 0212981
  • 0214513
  • 0214514
  • 0212982
  • 0212983
  • 0212984
  • 0212985
  • 0212986

Features

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10

Compare products

0 item(s) added