Item number: 0214724
2 Variants
U08-00 Union Y
Applicable for both vacuum and positive pressure applications.
Operating pressure range: -100kPa~1MPa.
Accepts FEP, PFA, nylon, soft nylon, and polyurethane tub...
Read more
Login or create account to access all our content and features!
Variants
- 0214722
- 0214724
Features
- Applicable for both vacuum and positive pressure applications.
- Operating pressure range: -100kPa~1MPa.
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
- Release collar allows easy removal of tubing without causing damage to the tube.
- * Sold in Packs of 10