Item number: 0214756
6 Variants
W08-01S-10 Extended Male Elbow
Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
Fluid: air, water
Operating pressure range: -100kPa~1MPa
Release collar allows easy removal of tubin...
Read more
Login or create account to access all our content and features!
Variants
- 0214752
- 0214753
- 0214754
- 0214755
- 0214756
- 0214757
Features
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- * Sold in Packs of 10