Item number: 0212960
3 Variants
QST 90-8 Semi-Automatic Tool Changer
The SAS tool changer automatically connects multiple ports including air, vacuum, and electric, thereby, greatly reducing setup time. Reliable port connection p...
Read more
Login or create account to access all our content and features!
Variants
- 0212960
- 0212961
- 0212962
Features
- Semi-Automatic Tool Changer for accurate, repeatable mounting of Robotic End-of-Arm Tooling.
- Couples air and vacuum lines automatically (4/8/10/18).
- Handles typical end-of-arm tool weights up to 3/10/30/40 kg.
- QST (tool side): Made of lightweight aluminum with durable steel locators.