Item number: 0213111
7 Variants
KHZ 12-10-D-A Short Stroke Cylinder
Login or create account to access all our content and features!
Variants
- 0213111
- 0213112
- 0213113
- 0213114
- 0213115
- 0213116
- 0213117
Features
- Cylinders for applications such as applying side pressure.
- Single and Double acting cylinders available.
- Available with or without sensor capability.
- *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – Filtered dry air.